Xsens Sirius RTK GNSS/INS Rugged Development Kit
The Xsens Sirius RTK GNSS/INS is our highest-performing GNSS-aided inertial navigation system, delivering centimeter-level positioning and precise orientation in demanding environments. It provides reliable position, velocity, heading, roll, and pitch data, even in challenging GNSS conditions.
The Rugged Development Kit enables fast evaluation and integration, featuring IP68 housing, waterproof connectors, RS232/CAN(-FD) connectivity, and access to the Xsens software suite and SDK.
Please note that the Xsens Sirius RTK GNSS/INS with RS422 and CAN is not available on this web shop. To order the RS422 and CAN version, please contact us at sales@xsens.com.
| Accelerometer Full-scale Range: | ±8 g |
|---|---|
| Form factor: | Rugged (IP68) |
| Full range: | ± 300 º/s |
| Functionality: | RTK GNSS/INS |
| Gyroscope Full-scale Range: | ±300°/s |
| Interface: | RS232, RS422, CAN, CAN-FD |
| Roll & Pitch Accuracy: | 0.2° RMS |
| Series: | Xsens Sirius series |
| Yaw/Heading Accuracy: | 0.5° RMS |
- Xsens Sirius RTK GNSS/INS Rugged-RS232/CAN(-FD)
- 12 pins multi-purpose cable (loose ends)
- RS232 to USB cable
- 4-pin RTCM corrections cable
- GNSS RTK antenna
- MT Software Suite
- Case