Wearables

Lightweight, body-worn sensors to accurately track motion.
Filter
Xsens DOT Holder
Can be attached to a strap with the Velcro on the back of the holder.
Xsens DOT Adhesive Patches
Xsens DOT Disposable Adhesive Patches are double-sided transparent polyethylene patches.  Patches are medical graded.
Xsens DOT Charging Cable
Micro-USB charging cable.
Charging cable MTw
Charging cable for the MTw Awinda Wireless Motion Tracker, connect MTw Awinda Wireless Motion Tracker to computers USB port or connect MVN Link Body Pack to computers USB port.

€20.00
Awinda USB2.0 A to B Awinda cable
USB cable to connect Awinda recording + docking station to a computer.

€20.00
Xsens Awinda Starter charging cable
Charging cable for 3 x MTw Awinda wireless motion tracker.

€25.00
Footpads
Pair of footpads for MVN Link and Xsens Awinda.

€40.00
Headband with logo
Headband for MVN Link and Xsens Awinda. One size fits all.

€40.00
Awinda power adapter
Power adapter for Awinda recording + docking station and Awinda charging station.

€50.00
Gloves
Pair of gloves with motion tracker pockets for MVN Link and Xsens Awinda. Size M.

€60.00
6-Port USB wall charger for Awinda (Starter)
6-port USB wall charger for Awinda (Starter), enabling simultaneous charging of 18 pcs. MTw Awinda wireless motion trackers when used i.c.w. 6 pcs. Of CA-USB-3MTW.

€60.00
Xsens DOT Charger (charger only)
Can be used for storage, charging and export of data.
Awinda shirt
Lycra T-shirt for easy placement of sternum and shoulder MTw Awinda wireless motion tracker. 

€120.00
Xsens DOT Sensor
Attractive, desirable, and easy to use, Xsens DOT features an IP68 water-resistant rating and a long, all-day battery life to keep you on track without interruption.
Xsens DOT Strap Set
With the Xsens DOT we offer a strap set and 5 holders to guarantee a stable on-body attachment of the sensors.

€135.00
Xsens DOT Sleeve Set
With the Xsens DOT, we offer a sleeve set designed for athletes who practice intense and high-dynamic sports, such as sprinting, football, and many more. The silicone bands inside the sleeves ensure minimal movement of the DOT sensors.
MTw Awinda wireless motion tracker
MTw motion tracker for Xsens Awinda. Can be used as prop tracker, additional tracker or replacement tracker.
Awinda receiving dongle
USB receiving dongle for Xsens Awinda systems with antenna.

€410.00
Xsens Awinda sturdy neoprene case
Sturdy neoprene case for storing and transporting the Xsens Awinda system safely.

€660.00
Xsens Awinda full-body strap set
Set of velcro straps and necessary accessories to attach all MTw Awinda wireless motion tracker to the body.

€730.00
Xsens DOT Set
Attractive, desirable, and easy to use, Xsens DOT features an IP68 water-resistant rating and a long, all-day battery life to keep you on track without interruption.
Awinda charging station
Charging station for 6 MTw Awinda wireless motion tracker.

€750.00
Awinda Recording + Docking / Sync Station
Recording & Docking station for MVN Awinda. This station connects to the computer for data recording. Facilitates easy synchronization with 3rd party devices (4 AUX sync I/O; BNC connectors; 0-3.3V TTL) for both the MVN Awinda and MVN Link.

€1,350.00